Knowledge Search
Download document () of 20
We make what matters work*

D2PA4

D2 Series Socket, Used with D2PR5 DPDT Latching Relays, 300V nominal voltage, 10A nominal current, DIN rail/panel mount, Screw clamping wire connection, QTY: 5, Four-pole

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PA4
UPC
782114159262
Product Length/Depth
2.83 in
Product Height
1.16 in
Product Width
1.18 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Listed
cRUus

Product specifications

Type
D2 Series Socket
Mounting
DIN rail, screw
Number of poles
Four-pole
Rated operational current
10A nominal
Used with
D2PR5 DPDT latching relays
Nominal voltage
300 V
Quantity
5
Series
D2
Wiring connection
Screw clamping

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.