Knowledge Search
Download document () of 20
We make what matters work*

D2PAL

D2 Series Socket, Used with D2PR2, D2PF2 Relays, Module size B, 300V nominal voltage, 12A nominal current, DIN rail/panel mount, Elevator wire connection, QTY: 1, IP20 enclosure, Eight-pole

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PAL
UPC
786685215280
Product Length/Depth
3 in
Product Height
1.1 in
Product Width
2.1 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
cRUus
Catalog Notes
Protection category (finger safe)

Product specifications

Type
General-purpose relay
Mounting
DIN rail, screw
Number of poles
Eight-pole
Rated operational current
12A nominal
Used with
D2PR2 and D2PF2 relays
Enclosure
IP20
Module size
B
Nominal voltage
300 V
Quantity
1
Series
D2
Wiring connection
Elevator

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.