Knowledge Search
Download document () of 20
We make what matters work*

D2PAP

Eaton 2 Series Socket, RLY socket, 14-pin flat, ELEV term, module compatable

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PAP
UPC
786685219080
Product Length/Depth
3.11 in
Product Height
1.06 in
Product Width
2.4 in
Product Weight
0.15 lb
Compliances
CE Marked
RoHS Compliant
Certifications
cRUus
CSA Certified
UL Listed
Catalog Notes
Protection category (finger safe)

Product specifications

Mounting
DIN rail, screw
Rated operational current
10A nominal
Used with
D2PR4 and D2PF4 relays
Enclosure
IP20
Module size
B
Nominal voltage
300 V
Quantity
1
Series
D2
Wiring connection
Elevator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.