Knowledge Search
Download document () of 20
We make what matters work*

D2PF4AT1

General Purpose Plug-In Relay, D2PF, Full-featured relay, Test button, 24 Vdc, 4PDT, LED indicating light, Flag indicator, lock-down door, finger-grip cover, I.D. tag, Flange mounting

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PF4AT1
UPC
782116484614
Product Length/Depth
1.54 in
Product Height
1.1 in
Product Width
0.83 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant
Certifications
cRUus
CSA Certified
UL Listed

Product specifications

Type
Full-featured relay
Accessories
Flag indicator, lock-down door, finger-grip cover, I.D. tag
Mounting
Flange
Actuator
Test button
Coil voltage
24 Vdc
Contact configuration
4PDT
Indicators
LED indicating light
Series
D2PF

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.