Knowledge Search
Download document () of 20
We make what matters work*

D2PR2A

General Purpose Plug-In Relay, D2PR, Standard relay, 120 Vac, DPDT

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2PR2A
UPC
782114159378
Product Length/Depth
1.4 in
Product Height
1.1 in
Product Width
0.83 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
cRUus

Product specifications

Type
Standard relay
Coil voltage
120 Vac
Contact configuration
DPDT
Series
D2PR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.