Knowledge Search
Download document () of 20
We make what matters work*

D2RF2B1

EATON D2 SERIES ICE CUBE RELAY, DPDT, 220 VDC COIL, FULL-FEATURED

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2RF2B1
UPC
821136000319
Product Length/Depth
1.1 in
Product Height
1.4 in
Product Width
0.83 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed

Product specifications

Type
General-purpose relay
Coil voltage
220 Vdc
Contact configuration
DPDT

Export product specification