Knowledge Search
Download document () of 20
We make what matters work*

D2RF2T1

Eaton Ice Cube Relay, DPDT, 12A, 24VDC COIL.

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2RF2T1
UPC
786685929880
Product Length/Depth
2 in
Product Height
1 in
Product Width
1.2 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed

Product specifications

Type
General-purpose relay
Coil voltage
24 Vdc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.