Knowledge Search
Download document () of 20
We make what matters work*

D2RF4A

Eaton ICE Cube relay, 4PDT, 6A, 120VAC coil

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2RF4A
UPC
786685930053
Product Length/Depth
1.4 in
Product Height
1.54 in
Product Width
1.1 in
Product Weight
1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed

Product specifications

Type
General-purpose relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.