Knowledge Search
Download document () of 20
We make what matters work*

D2RR2R

EATON D2 SERIES ICE CUBE RELAY, DPDT, 12 VAC COIL, BASIC COVER

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D2RR2R
UPC
821136000388
Product Length/Depth
1.1 in
Product Height
1.4 in
Product Width
0.83 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed

Product specifications

Type
General-purpose relay
Coil voltage
12 Vac
Contact configuration
DPDT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.