Knowledge Search
Download document () of 20
We make what matters work*

D2S20

Eaton Crouse-Hinds series D2S photocell, 50/60 Hz, Photocell in cover for use with FS/FD box, Used with LMV, DMV, VMV series luminaires, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series D2S photocell
Catalog Number
D2S20
UPC
782274901640
Product Length/Depth
2.625 in
Product Height
4.25 in
Product Width
2.19 in
Product Weight
0.57 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Photocell in cover for use with FS/FD box
Voltage rating
120 Vac
Frequency rating
50/60 Hz
Used with
LMV, DMV, VMV series luminaires

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.