Download document () of 20

D3899924FD35PN

Aluminium jam nut receptacle, Nickel plating, with male contacts; D3899924FD35PN

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899924FD35PN
Product Length/Depth
32.5 mm
Product Height
38.1 mm
Product Width
38.1 mm
Product Weight
28 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
35
Plating
Nickel
Shell continuity
1
Shell material
Aluminium
Shell size
15
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
37
Number of cavity #22D
37
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.