Knowledge Search
Download document () of 20
We make what matters work*

D3PA2

D3 Series Socket, Used with D3PR2 and D3PF2 Relays, TRNP Timing Relays, TMR5 and TRM6 Time Delay Relays, DIN rail/panel mount, Screw clamping wire connection, QTY: 10, 8 pins

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D3PA2
UPC
782114159767
Product Length/Depth
2 in
Product Height
0.8 in
Product Width
1.6 in
Product Weight
0.07 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Listed
cRUus

Product specifications

Type
D3 Series Socket
Mounting
DIN rail, screw
Rated operational current
10/15A nominal
Used with
D3PR2 and D3PF2 relays, TMR5 and TRM6 time delay relays, and TRNP timing relays
Nominal voltage
300/600 V
Quantity
10
Series
D3
Wiring connection
Screw clamping

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.