Knowledge Search
Download document () of 20
We make what matters work*

D3PR2A

Eaton General-purpose relay, D3 Series General Purpose Plug-In Relay, Plain cover, 8 pins, 1700 Ohms resistance, Octal terminal, DPDT contact configuration, 16A contact rating, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D3PR2A
UPC
782114159880
Product Length/Depth
1.7 in
Product Height
3 in
Product Width
1.7 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
cRUus
UL Listed

Product specifications

Type
General-purpose relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.