Knowledge Search
Download document () of 20
We make what matters work*

D3PR2T

Eaton General-purpose relay, D3 Series General Purpose Plug-In Relay, Plain cover, 8 pins, 72 Ohms resistance, Octal terminal, DPDT contact configuration, 16A contact rating, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D3PR2T
UPC
782114419632
Product Length/Depth
2.2 in
Product Height
1.39 in
Product Width
1.3 in
Product Weight
0.2 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
cRUus

Product specifications

Type
General-purpose relay
Cover
Plain
Options
Mechanical flag indicator
Contact configuration
DPDT
Contact material
Silver alloy
Contact rating
16 A
Enclosure
IP40
Resistance
72 Ω
Series
D3
Terminals
Octal
Voltage - max
300 V switching

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.