Knowledge Search
Download document () of 20
We make what matters work*

D5PR3A

General Purpose Plug-In Relay, D5PR, Standard relay, Test button, 120 Vac, 3PDT, LED indicating light, Flag indicator, lock-down door, finger-grip cover, I.D. tag

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D5PR3A
UPC
782114403860
Product Length/Depth
2.2 in
Product Height
1.3 in
Product Width
1.75 in
Product Weight
0.11 lb
Compliances
CE Marked
Certifications
cRUus
CSA Certified

Product specifications

Type
Standard relay
Accessories
Flag indicator, lock-down door, finger-grip cover, I.D. tag
Actuator
Test button
Coil voltage
120 Vac
Contact configuration
3PDT
Indicators
LED indicating light
Series
D5PR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.