Knowledge Search
Download document () of 20
We make what matters work*

D7PF2AT1

D7 Series General Purpose Plug-In Relay, Full featured cover, 24 Vdc coil, 650 Ohms resistance, Plug-in terminal, DPDT contact configuration, 15A contact rating, Silver alloy contacts, IP40 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D7PF2AT1
UPC
782116484829
Product Length/Depth
2 in
Product Height
1 in
Product Width
1 in
Product Weight
0.06 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed file E37317
CSA file No. LR217069
cRUus
UL Listed file E65657
CSA file No. LR217017

Product specifications

Type
General-purpose relay
Cover
Full featured
Options
LED test button, flag indicator, lock-down door, finger-grip cover, ID tag
Coil voltage
24 Vdc
Contact configuration
DPDT
Contact material
Silver alloy
Contact rating
15 A
Enclosure
IP40
Resistance
650 Ω
Series
D7
Terminals
Plug-in
Voltage - max
300 V switching

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.