Knowledge Search
Download document () of 20
We make what matters work*

D7PR2T

General Purpose Plug-In Relay, D7PR, Standard relay, 24 VAC, DPDT, 180 ohms

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D7PR2T
UPC
782114160527
Product Length/Depth
1.8 in
Product Height
2.1 in
Product Width
1.2 in
Product Weight
0.04 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
cRUus

Product specifications

Type
Standard relay
Coil voltage
24 VAC
Contact configuration
DPDT
Resistance
180 Ω
Series
D7PR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.