Download document () of 20
We make what matters work*

DAX8

Digital to analogue exchange, 24 Voltage DC, Surface mount, Legacy outstation Interface

General specifications

Product Name
Eaton VoCALL 16 digital network panel emergency voice system
Catalog Number
DAX8
EAN
5021621272176
Product Length/Depth
341 mm
Product Height
115 mm
Product Width
115 mm
Product Weight
2560 g
Compliances
EN 50130-4:2011
EN
IEC/EN 61000-6-3
IEC

Product specifications

Mounting Method
Surface mounting
Number of detection groups
1
Number of outputs for acoustic signal generators
1
Number of outputs for optical signal generators
0
Number of detector addresses
8
Operating voltage
24 VDC
Electricity consumption
460 A
Construction material front enclosure
Mild steel
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP3X
Main input supply
24Vdc
Maximum number of conventional zones
8
Operating temperature - max
49 °C
Operating temperature - min
-5 °C
Maximum network size (number of nodes)
64
Weight (Without Batteries)
2.6 kg
Type of display
Not applicable
Auxiliary relays
Not applicable
Product branding
Eaton
Suitable for 19 inch mounting
NO
Spare part
NO
Suitable for ceiling mounting
NO
Suitable for wall mounting
YES
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.