Knowledge Search
Download document () of 20
We make what matters work*

DB10-42

Eaton B-Line series Dura-Blok support base with B22 channel, 6.8750" H x 9.6" L x 42" W, Cast iron, 1000 Lbs load cap, Electro-plated

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with B22 channel
Catalog Number
DB10-42
UPC
782051500325
Product Length/Depth
9.6 in
Product Height
6.875 in
Product Width
42 in
Product Weight
10.63 lb
Compliances
Not Applicable
Certifications
Not Applicable

Load rating/capacity

Load capacity
1000 lbs

Material/finish

Finish
Electro-plated
Material
Cast iron

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.