Knowledge Search
Download document () of 20
We make what matters work*

DB10

Eaton B-Line series Dura-Blok support base with channel, 5" H x 6" L x 9.6" W, Cast iron, 500 Lbs load cap, Electro-plated

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with channel
Catalog Number
DB10
UPC
782051499728
Product Length/Depth
6 in
Product Height
5 in
Product Width
9.6 in
Product Weight
5.28 lb
Compliances
Not Applicable
Certifications
Not Applicable

Load rating/capacity

Load capacity
500 lbs

Material/finish

Finish
Electro-plated
Material
Cast iron

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.