Knowledge Search
Download document () of 20
We make what matters work*

DB2336DSSS4

Eaton B-Line series Dura-Blok support base with B22SH, 10.56" H x 13.5" L x 43.6250" W, Steel, Stainless steel type 304

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with B22SH
Catalog Number
DB2336DSSS4
UPC
799038708094
Product Length/Depth
13.5 in
Product Height
10.56 in
Product Width
43.625 in
Product Weight
35.84 lb
Compliances
Not Applicable
Certifications
Not Applicable

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.