Knowledge Search
Download document () of 20
We make what matters work*

DB5318DS

Eaton B-Line series Dura-Blok support base with B22SH, 10.56" H x 50.75" L x 13.5" W, Cast iron, 1000 Lbs load cap, Electro-plated

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with B22SH
Catalog Number
DB5318DS
UPC
782051507201
Product Length/Depth
50.75 in
Product Height
10.56 in
Product Width
13.5 in
Product Weight
41.8 lb
Compliances
Not Applicable
Certifications
Not Applicable

Load rating/capacity

Load capacity
1000 lbs

Material/finish

Finish
Electro-plated
Material
Cast iron

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.