Knowledge Search
Download document () of 20
We make what matters work*

DB648

Eaton B-Line series Dura-Blok support base with B12 channel, 4.1875" H x 6" L x 52" W, Cast iron, 2500 Lbs load cap, Electro-plated

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with B12 channel
Catalog Number
DB648
UPC
782051500288
Product Length/Depth
6 in
Product Height
4.1875 in
Product Width
52 in
Product Weight
32.55 lb
Compliances
Not Applicable
Certifications
Not Applicable

Load rating/capacity

Load capacity
2500 lbs

Material/finish

Finish
Electro-plated
Material
Cast iron

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.