Knowledge Search
Download document () of 20
We make what matters work*

DBM-2CT

Eaton B-Line series Dura-Blok support base with riser rod and clamp, 12.03" H x 4.8" L x 6" W, Cast iron, Electro-plated

General specifications

Product Name
Eaton B-Line series Dura-Blok support base with riser rod and clamp
Catalog Number
DBM-2CT
UPC
782051507386
Product Length/Depth
4.8 in
Product Height
12.03 in
Product Width
6 in
Product Weight
3.03 lb
Compliances
Not Applicable
Certifications
Not Applicable

Material/finish

Finish
Electro-plated
Material
Cast iron

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.