Download document () of 20
We make what matters work*

DBU500404

Eaton Crouse-Hinds series Redapt DB-U adaptor, End 1: M20 Metric, End 2: M20 Metric, Male, Female, Insulated, Aluminum, Unplated

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt DB-U adaptor
Catalog Number
DBU500404
EAN
5056009995149
Product Length/Depth
64 mm
Product Height
42.164 mm
Product Width
42.164 mm
Product Weight
0.095 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Type
Standard
Material
Aluminum
End 1 Size
M20
End 1 Type
Metric
End 2 Size
M20
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.