Download document () of 20
We make what matters work*

DBU502929

Eaton Crouse-Hinds series Redapt DB-U adaptor, End 1: 1/2" NPT, End 2: 1/2" NPT, Male, Female, Insulated, Aluminum, Unplated

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt DB-U adaptor
Catalog Number
DBU502929
EAN
5056009995200
Product Length/Depth
69.2 mm
Product Height
42.164 mm
Product Width
42.164 mm
Product Weight
0.096 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Type
Standard
Material
Aluminum
End 1 Size
1/2"
End 1 Type
NPT
End 2 Size
1/2"
End 2 Type
NPT
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.