Knowledge Search
Download document () of 20
We make what matters work*

DCK1-B

Eaton fan color change faceplate, Brown, Indoor, Decorator style

General specifications

Product Name
Eaton dimmer color change faceplate
Catalog Number
DCK1-B
UPC
032664739811
Product Length/Depth
1.8 in
Product Height
3.81 in
Product Width
1.38 in
Product Weight
0.01 lb
Certifications
Contact Manufacturer

Product specifications

Type
Dimmer color change faceplate
Voltage rating
120 V
Environmental conditions
Indoor
Style type
Decorator
Color
Brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español