Download document () of 20
We make what matters work*

DCP625A

Eaton Cooper Power series connecting plug, Continuous current 600 A, 15/25 kV, EPDM rubber, Phase to ground: 15.2 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, Corona: 19 kV, Thread size: 5/8-11, Cap, no stud, Al

General specifications

Product Name
Eaton Cooper Power series connecting plug
Catalog Number
DCP625A
UPC
194006069946
Product Height
8.25 in
Product Weight
1.8 lb
Compliances
Not Applicable
Certifications
IEEE 386

Additional Specifications

Type
Connecting plug

Descriptions

Material (current carrying parts)
Aluminum
Material
EPDM rubber
Stud and cap
Cap, no stud

Dimensions

Thread size
5/8-11

Electrical Ratings

AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Current rating
600A
Power frequency
15/25 kV
Maximum rating phase-to-ground
15.2 kV

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com