Knowledge Search
Download document () of 20
We make what matters work*

DD321FDKW

Eaton Heavy duty single-throw fused safety switch, 30 A, NEMA 12/3R, Fusible without neutral, Three-pole, Three-wire, 240 V, Max Hp: 7.5, 10/ 15, 20 hp (1/3PH @480, 600 V), #14-#2

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DD321FDKW
UPC
786679177150
Product Length/Depth
37.49 in
Product Height
8.22 in
Product Width
12.33 in
Product Weight
37 lb
Certifications
UL Listed
Catalog Notes
Double Door Isolation Switch

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty double door safety switch
Wire size
#14-2 AWG

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 12/3R
Voltage rating
240V

Miscellaneous

Product Category
Dust tight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.