Eaton Bussmann series low voltage british standard fuse, 160A, AC 415 V, 31 x 110 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
DEO160
|
| UPC |
051712839631
|
| EAN |
5027590497787
|
| Product Length/Depth |
110 mm
|
| Product Height |
29.5 mm
|
| Product Width |
31 mm
|
| Product Weight |
141.4 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
BS88 |
| Amperage Rating |
160 A
|
| Voltage rating |
415 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
DEO
|
| Fitted with: |
Offset bolted tags
|
| Connection |
94 mm fixing centre
|