Eaton Bussmann series low voltage british standard fuse, 200A, AC 415 V, 31 x 110 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
DEO200
|
| UPC |
051712839648
|
| EAN |
5027590497794
|
| Product Length/Depth |
110 mm
|
| Product Height |
29.5 mm
|
| Product Width |
31 mm
|
| Product Weight |
145 g
|
| Compliances |
RoHS Compliant
|