Download document () of 20
We make what matters work*
To be discontinued

DET-WDTPT-G2

Motion (Dual Tech), Wired, Pet tolerant, Plastic, White

General specifications

Product Name
Eaton motion sensor
Catalog Number
DET-WDTPT-G2
EAN
5060096854326
Product Length/Depth
55 mm
Product Height
114 mm
Product Width
55 mm
Product Weight
0.1 kg
Certifications
CE marking

Product specifications

Channels
Not applicable
Characteristic
Other
Compliance
Independently certified to EN50131
Connection
Wired
Cover monitoring
Yes
Current normal
10 mA
Detection angle - min
90 °
Detection range - max
12 m
Detection range
90 °
Operating humidity - max
93 %
Operating current
10 mA
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Operating voltage - max
16 V
Operating voltage - min
9 V
Pet tolerant
Yes
Power supply
9 V
Type of detector
Motion (Dual Tech)
Radio system
No
Replacement battery code
Not applicable
Tamper protection
Yes
Type of messaging
Infrared/microwave (Dual)
VdS
None
Battery type
Not applicable
Battery quantity
0
Mounting Method
Surface mounting
Surface

Export product specification