Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

DF8AP7-GY

Eaton decorator dimmer, Preset feature, #14 - 12 AWG, 8.3A, 277V, Bck and sd wiring, Slide actuator, Wire lead connect, Gray, 60 Hz, Mark 10 FLR, 1-pole, 3-way, Polycarb housing, 1000W 718786

General specifications

Product Name
Eaton decorator dimmer
Catalog Number
DF8AP7-GY
UPC
032664718786
Product Length/Depth
2 in
Product Height
3 in
Product Width
4.25 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Special features
Preset feature
Type
Dimmer
Amperage Rating
8.3A
Voltage rating
277 V
Power consumption
1000 W
Wiring method
Back and side
Environmental conditions
Indoor
Switch type
Single-pole, three-way
Load type
Mark 10 FLR
Housing
Polycarbonate
Torque rating
14 lbf-inch
Material
Polycarbonate
Actuator
Slide
Color
Gray
Connection type
Wire lead

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español