Knowledge Search
Download document () of 20
We make what matters work*

DFB20ANW

Eaton floor box with tr receptacles, Decorator Pop-Up Floor Box, 20A, 125V, 5-20R, Two-pole, Bronze

General specifications

Product Name
Eaton floor box with tr receptacles
Catalog Number
DFB20ANW
EAN
7501029791403
Product Length/Depth
14.6 cm
Product Height
10 cm
Product Width
12.8 cm
Product Weight
0.5 kg
Certifications
cULus Listed

Product specifications

Device type
Receptacle
NEMA Rating
5-20R
Special features
Tamper-resistant Floorbox Receptacle
Type
Floor box
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Tamper-resistant
Floor box assembly
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Number of wires
3
Number of poles
Two-pole
Material
Brass
Color
Bronze
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20P
Design type
Straight blade
Face/body material
Impact-resistant thermoplastic face and back body
Brass floor box
Receptacle type
Single

Export product specification

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español