Download document () of 20

DFJ-100

Eaton Bussmann series DFJ high speed fuse, 600 Vac or less, 450 Vdc or less, 100A, 200 kAIC at 600 Vac, 100 kAIC 450 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class J, Melamine tube

General specifications

Product Name
Eaton Bussmann series DFJ high speed fuse
Catalog Number
DFJ-100
UPC
051712653411
Product Length/Depth
4.83 in
Product Height
1.19 in
Product Width
1.18 in
Product Weight
0.31 lb
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed

Electrical rating

Amperage Rating
100 A
Interrupt rating
200 kAIC at 600 Vac
100 kAIC 450 Vdc
Voltage rating
600 Vac or less, 450 Vdc or less

Physical details

Material
Melamine tube
Packaging type
Standard

General information

Class
Class J
Connection
Ferrule end x ferrule end
Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626