Download document () of 20
We make what matters work*

DFJ-25

Eaton Bussmann series DFJ high speed fuse, 600 Vac or less, 450 Vdc or less, 25A, 200 kAIC at 600 Vac, 100 kAIC 450 Vdc, Non Indicating, High speed fuse, Clip-lock, Class J, Melamine tube

General specifications

Product Name
Eaton Bussmann series DFJ high speed fuse
Catalog Number
DFJ-25
UPC
051712653312
Product Length/Depth
0.74 in
Product Height
2.27 in
Product Width
0.74 in
Product Weight
0.9 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
25 A
Interrupt rating
100 kAIC 450 Vdc
200 kAIC at 600 Vac
Voltage rating
600 Vac or less, 450 Vdc or less

Physical details

Material
Melamine tube
Packaging type
Standard

General information

Class
Class J
Connection
Clip-lock
Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626