Download document () of 20

DFJ-3

Eaton Bussmann series DFJ high speed fuse, 150 Vac/dc, 3A, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class J

General specifications

Product Name
Eaton Bussmann series DFJ high speed fuse
Catalog Number
DFJ-3
UPC
051712505284
Product Length/Depth
0.74 in
Product Height
2.27 in
Product Width
0.74 in
Product Weight
0.9 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
3 A
Voltage rating
150 Vac/dc

Physical details

Packaging type
Standard

General information

Class
Class J
Connection
Ferrule end x ferrule end
Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626