Eaton Bussmann series DFJ high speed fuse, 600 Vac or less, 450 Vdc or less, 40A, 200 kAIC at 600 Vac, 100 kAIC 450 Vdc, Non Indicating, High speed fuse, Clip-lock, Class J, Melamine tube
| Product Name |
Eaton Bussmann series DFJ high speed fuse
|
| Catalog Number |
DFJ-40
|
| UPC |
051712653343
|
| Product Length/Depth |
2 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.169 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Listed
CSA Certified |
| Amperage Rating |
40 A
|
| Interrupt rating |
100 kAIC 450 Vdc
200 kAIC at 600 Vac |
| Voltage rating |
600 Vac or less, 450 Vdc or less
|
| Material |
Melamine tube
|
| Packaging type |
Standard
|
| Class |
Class J
|
| Connection |
Clip-lock
|
| Fuse indicator |
Non Indicating
|
Support from Eaton
Contact information
855-287-7626