Download document () of 20

DFJ-5

Eaton Bussmann series DFJ high speed fuse, 150 Vac/dc, 5A, None, High speed fuse, Ferrule end X ferrule end, Class J

General specifications

Product Name
Eaton Bussmann series DFJ high speed fuse
Catalog Number
DFJ-5
UPC
051712505291
Product Length/Depth
2 in
Product Height
1 in
Product Width
1 in
Product Weight
0.097 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
5 A
Voltage rating
150 Vac/dc

Physical details

Packaging type
Standard

General information

Class
Class J
Connection
Ferrule end x ferrule end
Construction size
Other
Fuse indicator
None
Utilization category
Other

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626