Knowledge Search
Download document () of 20

DG1-34012FB-C21C

Eaton PowerXL DG1 variable frequency drive, 480V input. 5.5 kW, 7.5 Hp CT, 3PH, 50/60 Hz, 12A output, IP21/type 1 enclosure, FR2, LCD display, Internal EMC filter and DC choke EtherNet, RS-485

General specifications

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-34012FB-C21C
UPC
786685878799
Product Length/Depth
21.34 in
Product Height
14.17 in
Product Width
10.24 in
Product Weight
26.46 lb
Compliances
C-Tick Compliant
RoHS Compliant
CE Marked
GoST-R
Certifications
EN 61800-5-1
UL 508C
EN ISO 13849-1
EN 62061
IEC 61508
EN 61800-3
cUL Listed
UL Listed

Product specifications

Brake chopper
Brake chopper
Horsepower
7.50 hp
Phase
Three-phase in, three-phase out
Frequency rating
50-60 Hz
Frame size
2
Keypad
Included
Input voltage
230 V, 208-240 V(-15%, +10%)
Display
LCD graphical
Torque rating
CT
Communication
EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU communication
Enclosure
IP21/type 1
Input output
400 Vac (380-500 Vac)
Protection
Internal EMC filter, DC choke
Output current - max
12 A
Software
Active energy control, quick start wizard
Number of slots
2 expansion slots
Material
Coated board
Power consumption
5.5 kW
Electromagnetic compatibility filter
EMC Filter
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
High overload (CT) amps
12 A
High overload (CT) kW
5.5 kW
High overload (CT) hp
7.5 hp
Low overload (VT) amps
16 A
Low overload (VT) kW
7.5 Kw
Low overload (VT) hp
10 hp
Input voltage range
380 - 500 V
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
20
Communications onboard
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
Motor control modes
Frequency, Speed, Open-loop speed, Open-loop torque
Motor type
Inductio, PM (IPM & SPM)

Export product specification