Knowledge Search
Download document () of 20
We make what matters work*

DG321URB

Eaton General duty non-fusible safety switch, single-throw, 30 A, Rainproof, Painted galvanized steel, NEMA 3R, Three-pole, Three-wire, 240 V

General specifications

Product Name
Eaton general duty non-fusible safety switch
Catalog Number
DG321URB
UPC
782113120287
Product Length/Depth
6.88 in
Product Height
10.81 in
Product Width
6.38 in
Product Weight
6 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
Catalog Notes
WARNING! Switch is not approved for service entrance unless a neutral kit is installed.

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse configuration
Non-fusible
Number of poles
Three-pole
Number of wires
3
Type
Non-fusible, single-throw

Performance Ratings

Amperage Rating
30A
Voltage rating
240V

Miscellaneous

Product Category
General duty safety switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.