Knowledge Search
Download document () of 20

DG322NGB

Eaton General duty cartridge fuse safety switch, 60 A, NEMA 1, Painted steel, Class H fuses, Fusible with neutral, Three-pole, Four-wire, Category: general duty safety switch, 240 V

General specifications

Product Name
Eaton general duty cartridge fuse safety switch
Catalog Number
DG322NGB
UPC
782113144283
Product Length/Depth
7.38 in
Product Height
14.19 in
Product Width
8.69 in
Product Weight
10 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Maximum hp ratings apply only when dual element fuses are used

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
General duty, cartridge fused

Performance Ratings

Amperage Rating
60A
Fuse class provision
Class H fuses
Voltage rating
240V

Miscellaneous

Product Category
General duty safety switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.