Download document () of 20
We make what matters work*

DGA1313EU

Eaton Crouse-Hinds series Redapt DGA earth lead adaptor, End 1: M25 Metric, End 2: M25 Metric, Male, Female, Non-insulated, Brass, Unplated

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt DGA earth lead adaptor
Catalog Number
DGA1313EU
EAN
5056039114770
Product Length/Depth
21 mm
Product Height
32.262 mm
Product Width
27.94 mm
Product Weight
0.027 kg

Product specifications

Type
Standard
Material
Brass
End 1 Size
M25
End 1 Type
Metric
End 2 Size
M25
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

Export product specification