Knowledge Search
Download document () of 20
We make what matters work*

DH225FGK

Eaton Heavy duty single-throw fused safety switch, Enhanced visible blade, 400 A, NEMA 1, Painted steel, Two-pole, Two-wire, 240 V, Max Hp: 50, 125, 50 hp (3PH @ Std fuse/time delay/250 Vdc), (2)#1/0-(2)300 kcmil or (1)#1/0-(1)750 kcmil Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH225FGK
UPC
782113207018
Product Length/Depth
7.27 in
Product Height
44.74 in
Product Width
23.08 in
Product Weight
120 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed. Hp ratings apply only when neutral is field installed and switch is used on a grounded B phase system.

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Two-pole
Number of wires
2
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
400A
HP rating - max
50, 125, 50 hp (3PH @ Std fuse/time delay/250 Vdc)
NEMA rating
NEMA 1
Voltage rating
240V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.