Knowledge Search
Download document () of 20
We make what matters work*

DH264FRK

Eaton Enhanced visible blade single-throw safety switch, 200 A, NEMA 3R, Painted galvanized steel, Class H, Fusible without neutral, Two-pole, Two-wire, 600 V, Max Hp: 50, 50 hp/50 hp (1PH @480,600 V TD/600 Vdc), #6-250 kcmil Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH264FRK
UPC
786685177151
Product Length/Depth
30 in
Product Height
9.5 in
Product Width
18 in
Product Weight
52 lb
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Two-pole
Number of wires
2
Type
Heavy duty fusible safety switch
Wire size
#6 AWG-250 kcmil Cu/Al

Performance Ratings

Amperage Rating
200A
HP rating - max
50, 50 hp/50 hp (1PH @480,600 V TD/600 Vdc)
NEMA rating
NEMA 3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.