Knowledge Search
Download document () of 20
We make what matters work*

DH322FGK

Eaton Enhanced visible blade single-throw safety switch, 60 A, NEMA 1, Painted steel, Class H, Three-pole, Three-wire, 240 V, Max Hp: 3, 7.5/ 10, 15/ 10 hp (1,3PH @Std/TD/250 Vdc), #14-#2 Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH322FGK
UPC
782113205809
Product Length/Depth
16.5 in
Product Height
16 in
Product Width
9.5 in
Product Weight
19 lb
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch
Wire size
#14-2 AWG Cu/Al

Performance Ratings

Amperage Rating
60A
HP rating - max
3, 7.5/ 10, 15/ 10 hp (1,3PH @Std/TD/250 Vdc)
NEMA rating
NEMA 1
Voltage rating
240V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.