Knowledge Search
Download document () of 20
We make what matters work*

DH323NWK

Eaton DH Safety Sw. single throw, 3p/240Vac/100amp, fused w/neutral class H fuse clips, NEMA 4X enclosure 304 stainless steel, enhanced visible blades

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH323NWK
UPC
782113206349
Product Length/Depth
25.5 in
Product Height
9 in
Product Width
13.25 in
Product Weight
30 lb
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
304 stainless steel
Fuse class provision
Class H
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
Heavy duty fusible safety switch
Wire size
#14-1/0 AWG Cu/Al

Performance Ratings

Amperage Rating
100A
HP rating - max
7.5, 15/ 15, 30/ 20 hp (1,3PH @Std/TD/250 Vdc)
NEMA rating
NEMA 4X (Stainless)
Voltage rating
240V

Miscellaneous

Product Category
Heavy Duty, Fusible with neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.