Download document () of 20
We make what matters work*

DH324FGKLC

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 200A, 240V,3P, Fusible, Series K, NEMA 1, Cam-Lok

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH324FGKLC
UPC
786685370323
Product Length/Depth
14.07 in
Product Height
51.82 in
Product Width
23.66 in
Product Weight
135 lb
Certifications

Product specifications

Special features
Cam-Lok
Type
Heavy Duty, Single-Throw
Amperage Rating
200A
Number of poles
Three-pole
Voltage rating
240V
Enclosure
NEMA 1
Fuse configuration
Fusible
Series
Series K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.