Knowledge Search
Download document () of 20
We make what matters work*

DH324NWK

Eaton DH Safety Sw. single throw, 3p/240Vac/200amp, fused w/neutral class H fuse clips, NEMA 4X enclosure 304 stainless steel

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH324NWK
UPC
782113206752
Product Length/Depth
11.63 in
Product Height
35.38 in
Product Width
15.5 in
Product Weight
61 lb
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
304 stainless steel
Fuse class provision
Class H
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
200A
HP rating - max
15, 25/ 15, 60/ 40 hp (1,3PH @Std/TD/250 Vdc)
NEMA rating
NEMA 4X (Stainless)
Voltage rating
240V

Miscellaneous

Product Category
Heavy Duty, Fusible with neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.