Download document () of 20
We make what matters work*

DH325NGKLP

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 400A, 240V,3P, Fusible with solid neutral, Series K, NEMA 1, Posi-Lok

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH325NGKLP
UPC
786685370668
Product Length/Depth
12.39 in
Product Height
44.31 in
Product Width
22.66 in
Product Weight
110 lb
Certifications
UL Listed

Product specifications

Special features
Posi-Lok
Type
Heavy Duty, Single-Throw
Amperage Rating
400A
Number of poles
Three-pole
Voltage rating
240V
Enclosure
NEMA 1
Fuse configuration
Fusible with solid neutral
Series
Series K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.